??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Preview - Generation
Preview
Formats
Files
3D
Dimension
2D

CAD model selection
24450.0320 Fixed Machine Handle
HELP_VARIABLE
Company
Halder
Description
EH 24450. - Machine Handles DIN 39 with thread plug, form E
Bill of material
24450.0320 Fixed Machine Handle
BESTNR
Ref. No.
24450.0320
AUS
Version
with male thread lug, form E
D1
20 mm
D3
Thread
M8
D4
h13
13 mm
L1
64 mm
L2
13 mm
L3
8 mm
G
Weight
92 g
Embedded user actions